(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
View Other Model Numbers
Transportation Cart (Hand Truck) with Hand Stopper - Foldable Handle PLA150-DX-HS

Tap Image to Zoom.

Move the mouse over the image to zoom

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Transportation Cart (Hand Truck) with Hand Stopper - Foldable Handle
Part Number: PLA150-DX-HS

Standard Unit Price: 9,332,308 IDR Special Price 9,332,308 IDR
Quantity: 1 unit
Days to Ship: Quote

Dolly cart with a handle lever type stopper.
[Features]
· Both rear wheels lock simultaneously when the handle lever is gripped.
· Use of a handle lever type stopper makes this model more lightweight than models with a conventional stopper.
· Folding handle enables cart to be stowed compactly.
· Casters are manufactured to low-noise specifications for quiet operation.
· Loading platform has slip-resistant pads to prevent load displacement.
[Applications]
· Cart can be safely parked and left unattended.
· Optimal when a cart needs to be parked on a slope, etc. Safe and comfortable to use even for persons with less physical strength.

Specifications of PLA150-DX-HS

  • Product Model
    Carry Carts
  • Body Material
    Made of Resin
  • Noise Control
    Available
  • Body / Option
    Body
  • Type Details
    For Maximum Loaded Weight 150 kg
  • Handle Height(mm)
    890
  • Wheel Diameter D(mm)
    100
  • Main Body Specifications
    Handle Folding Type
  • Wheel Material
    Super Rubber
  • Table External Shape(mm)
    730(L)×490(W)
  • Table height(mm)
    170
  • Mass(g)
    11300
  • Packing Type
    Plastic Bag Band Wrapping

Please check the type/dimensions/specifications of the part PLA150-DX-HS in the Transportation Cart (Hand Truck) with Hand Stopper - Foldable Handle series.

Products like this...

Part Number
PLA250-DX-HS
PLA300-DX-HS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipType Details Wheel Diameter D
(mm)
Table External Shape
(mm)
Table height
(mm)
Mass
(g)
Quantity

10,369,231 IDR

1 Piece(s) Quote For Maximum Loaded Weight 200 kg130825(L)×500(W)21514600-

10,887,692 IDR

1 Piece(s) Quote For Maximum Loaded Weight 300 kg130910(L)×600(W)22017300-

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)