(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Drum Brake Trolley, with Wire Mesh Frame

Click this image to zoom it.

Move the mouse over the image to zoom

Drum Brake Trolley, with Wire Mesh Frame

Standard Unit Price:
15,631,827 IDR
Days to Ship :
14 Day(s) or more

Dolly cart with a stopper that engages when the handle is released, so the user never forgets to engage the brake.
[Features]
· The wheels are locked automatically when the handle is released.
· Safe-running design enables speed to be adjusted during operation.
· Wire mesh has excellent durability due to the plastic coating.
[Applications]
· Enables loads to be transported safely on station concourses, platforms, etc.
· Speed can be adjusted while transporting loads on slopes.
· Wire mesh makes the cart suitable for transporting small items, etc.

Basic Specifications

  • Product Model
    Carry Carts
  • Body Material
    Made of Resin
  • Noise Control
    Available
  • Body / Option
    Body
  • Type Details
    For Maximum Loaded Weight 300 kg
  • Handle Height(mm)
    890
  • Wheel Diameter D(mm)
    130
  • Main Body Specifications
    Plastic 300, Amiem 1, with Drum Break
  • Wheel Material
    Super Rubber
  • Table External Shape(mm)
    910(L)×600(W)
  • Table height(mm)
    220
  • Mass(g)
    29000
  • Handle Surface Coating
    Chrome Plated
  • Packing Type
    Finished product
  • Inner dimension of net (depth)
    828(L)×556(W)×500(H)
  • Quantity
    1 unit
Part Number
Quantity

Refine by

  • 1 unit
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
1 unit
14 Day(s) or more
15,631,827 IDR

Part Number : PLA300-AMIM1-DB
Days to Ship 14 Day(s) or more
Standard Unit Price 15,631,827 IDR
Quantity 1 unit

Specificationtitle

  • Product Model
    Carry Carts
  • Body Material
    Made of Resin
  • Noise Control
    Available
  • Body / Option
    Body
  • Type Details
    For Maximum Loaded Weight 300 kg
  • Handle Height(mm)
    890
  • Wheel Diameter D(mm)
    130
  • Main Body Specifications
    Plastic 300, Amiem 1, with Drum Break
  • Wheel Material
    Super Rubber
  • Table External Shape(mm)
    910(L)×600(W)
  • Table height(mm)
    220
  • Mass(g)
    29000
  • Handle Surface Coating
    Chrome Plated
  • Packing Type
    Finished product
  • Inner dimension of net (depth)
    828(L)×556(W)×500(H)