(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Silent Stainless Steel Dolly Handle Folding Type

Click this image to zoom it.

Move the mouse over the image to zoom

Silent Stainless Steel Dolly Handle Folding Type

Standard Unit Price:
5,761,652 IDR-
Days to Ship :
9 Day(s) or more

Rust-resistant dolly cart made from stainless steel and plastic.
[Features]
· Metal parts are rust-resistant stainless steel.
· Folding handle enables cart to be stowed compactly.
· Casters are manufactured to low-noise specifications for quiet operation.
· Gray rubber wheels leave floors unmarked.
· Loading platform has slip-resistant pads to prevent load displacement.
[Applications]
· For use in situations where rust is undesirable, etc.

Basic Specifications

Part Number
Quantity

Refine by

  • 1 unit
  • Clear
Type Details

Refine by

  • For Maximum Loaded Weight 150 kg
  • For Maximum Loaded Weight 300 kg
  • Clear
Wheel Diameter D(mm)

Refine by

  • 100
  • 130
  • Clear
Main Body Specifications

Refine by

  • Plastic 150 ST, Fixed Type Handle
  • Plastic 150 ST, Folding Type Handle
  • Clear
Table External Shape(mm)

Refine by

  • 730(L)×490(W)
  • 910(L)×600(W)
  • Clear
Table height(mm)

Refine by

  • 170
  • 220
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
For Maximum Loaded Weight 150 kg
100
Plastic 150 ST, Folding Type Handle
730(L)×490(W)
170
9 Day(s) or more
5,761,652 IDR

Part Number : PLA150ST-DX
Days to Ship 9 Day(s) or more
Standard Unit Price 5,761,652 IDR
Quantity 1 unit

Specificationtitle

  • Product Model
    Carry Carts
  • Body Material
    Made of Resin
  • Noise Control
    Available
  • Body / Option
    Body
  • Type Details
    For Maximum Loaded Weight 150 kg
  • Handle Height(mm)
    890
  • Wheel Diameter D(mm)
    100
  • Main Body Specifications
    Plastic 150 ST, Folding Type Handle
  • Table External Shape(mm)
    730(L)×490(W)
  • Table height(mm)
    170
  • Mass(g)
    10000
  • Packing Type
    Plastic Bag Band Wrapping
1 unit
For Maximum Loaded Weight 300 kg
130
Plastic 150 ST, Fixed Type Handle
910(L)×600(W)
220
12 Day(s) or more
7,481,850 IDR

Part Number : PLA300ST-DX
Days to Ship 12 Day(s) or more
Standard Unit Price 7,481,850 IDR
Quantity 1 unit

Specificationtitle

  • Product Model
    Carry Carts
  • Body Material
    Made of Resin
  • Noise Control
    Available
  • Body / Option
    Body
  • Type Details
    For Maximum Loaded Weight 300 kg
  • Handle Height(mm)
    890
  • Wheel Diameter D(mm)
    130
  • Main Body Specifications
    Plastic 150 ST, Fixed Type Handle
  • Table External Shape(mm)
    910(L)×600(W)
  • Table height(mm)
    220
  • Mass(g)
    16000
  • Packing Type
    Plastic Bag Band Wrapping

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)