(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Silent Fixed Handle Type with Stopper

Click this image to zoom it.

Move the mouse over the image to zoom

Silent Fixed Handle Type with Stopper

Standard Unit Price:
5,693,313 IDR-
Days to Ship :
12 Day(s) or more

[Features]
· Low-noise dolly cart, quiet and smooth-running, easy to push and easy to carry. User-friendly and eco-friendly.

Basic Specifications

  • Product Model
    Carry Carts
  • Body Material
    Made of Resin
  • Noise Control
    Available
  • Body / Option
    Body
  • Handle Height(mm)
    890
  • Wheel Diameter D(mm)
    130
  • Wheel Material
    Super Rubber
  • Packing Type
    Plastic Bag Band Wrapping
  • Quantity
    1 unit
Part Number
Quantity

Refine by

  • 1 unit
  • Clear
Type Details

Refine by

  • For Maximum Loaded Weight 250 kg
  • For Maximum Loaded Weight 300 kg
  • Clear
Main Body Specifications

Refine by

  • Plastic 250, Fixed Handle Type, with Stopper
  • Plastic 300, Fixed Handle Type, with Stopper
  • Clear
Table External Shape(mm)

Refine by

  • 825(L)×500(W)
  • 910(L)×600(W)
  • Clear
Table height(mm)

Refine by

  • 215
  • 220
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
1 unit
For Maximum Loaded Weight 250 kg
Plastic 250, Fixed Handle Type, with Stopper
825(L)×500(W)
215
12 Day(s) or more
5,693,313 IDR

Part Number : PLA250-DS
Days to Ship 12 Day(s) or more
Standard Unit Price 5,693,313 IDR
Quantity 1 unit

Specificationtitle

  • Product Model
    Carry Carts
  • Body Material
    Made of Resin
  • Noise Control
    Available
  • Body / Option
    Body
  • Type Details
    For Maximum Loaded Weight 250 kg
  • Handle Height(mm)
    890
  • Wheel Diameter D(mm)
    130
  • Main Body Specifications
    Plastic 250, Fixed Handle Type, with Stopper
  • Wheel Material
    Super Rubber
  • Table External Shape(mm)
    825(L)×500(W)
  • Table height(mm)
    215
  • Packing Type
    Plastic Bag Band Wrapping
1 unit
For Maximum Loaded Weight 300 kg
Plastic 300, Fixed Handle Type, with Stopper
910(L)×600(W)
220
12 Day(s) or more
6,032,988 IDR

Part Number : PLA300-DS
Days to Ship 12 Day(s) or more
Standard Unit Price 6,032,988 IDR
Quantity 1 unit

Specificationtitle

  • Product Model
    Carry Carts
  • Body Material
    Made of Resin
  • Noise Control
    Available
  • Body / Option
    Body
  • Type Details
    For Maximum Loaded Weight 300 kg
  • Handle Height(mm)
    890
  • Wheel Diameter D(mm)
    130
  • Main Body Specifications
    Plastic 300, Fixed Handle Type, with Stopper
  • Wheel Material
    Super Rubber
  • Table External Shape(mm)
    910(L)×600(W)
  • Table height(mm)
    220
  • Packing Type
    Plastic Bag Band Wrapping