(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Low VOC Double-Sided Adhesive Tape No. 510, High Retention Type

Low VOC Double-Sided Adhesive Tape No. 510, High Retention Type

Standard Unit Price:
4,872,767 IDR
Days to Ship :
17 Day(s) or more

[Features]
· Low VOC* double-sided adhesive tape meeting the indoor concentration standard value specified by the Ministry of Health, Labour and Welfare of Japan (13 applicable substances as of January 2010)
· Contains no organic solvents (toluene, xylene, etc.)
· Double-sided tape for bonding interior materials used in highly airtight spaces such as residences
· Delivers excellent adhesion to various adherends
· Has excellent workability and processability
[Applications]
· For fixing metal nameplates and plastic signage. For adhering and fixing foam materials (No. 510)

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Green
  • Width(mm)
    50
  • Length(m)
    50
  • Thickness(mm)
    0.15
  • Color Details
    Green
  • Base Materials
    Non‐Woven Fabric
  • Adhesive
    Non-solvent type of acrylic adhesive
  • Release-Paper
    Release-Liner
  • Internal capacity
    1 Box (16 Rolls)
Part Number
Internal capacity

Refine by

  • 1 Box (16 Rolls)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Box (16 Rolls)
17 Day(s) or more
4,872,767 IDR

Part Number : N510-50-50-0.15-PACK
Days to Ship 17 Day(s) or more
Standard Unit Price 4,872,767 IDR
Quantity 1 Box (16 Rolls)

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Green
  • Width(mm)
    50
  • Length(m)
    50
  • Thickness(mm)
    0.15
  • Color Details
    Green
  • Base Materials
    Non‐Woven Fabric
  • Adhesive
    Non-solvent type of acrylic adhesive
  • Release-Paper
    Release-Liner

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)