(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Waterproof airtight tape, all-weather tape No. 6922 (double-sided adhesive tape)

Waterproof airtight tape, all-weather tape No. 6922 (double-sided adhesive tape)

Standard Unit Price:
2,359,348 IDR-
Days to Ship :
12 Day(s) or more

[Features]
· Stable adhesion in each temperature range is demonstrated
· It exhibits excellent adhesive strength in the low temperature range
· Follows steps and seals securely
· This product features excellent durability and high waterproof reliability

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Black
  • Length(m)
    20
  • Thickness(mm)
    0.5
  • Color Details
    Black
  • Tensile Strength
    20N/cm
  • Stretch
    20%
  • Adhesive Strength (aluminum) [at -10°C](N/25mm)
    34
  • Adhesive Strength (aluminum) [at 0°C](N/25mm)
    33
  • Adhesive Strength (aluminum) [at 23°C](N/25mm)
    25
  • Adhesive Strength (aluminum) [at 40°C](N/25mm)
    14
  • Adhesive Strength (pine particleboard) [at -10°C](N/25mm)
    8
  • Adhesive Strength (pine particleboard) [at 0°C](N/25mm)
    13
  • Adhesive Strength (pine particleboard) [at 23°C](N/25mm)
    19
  • Adhesive Strength (pine particleboard) [at 40°C](N/25mm)
    15
  • Adhesive Strength (non-woven moisture-permeable and waterproof fabric sheet) [at -10°C](N/25mm)
    7
  • Adhesive Strength (non-woven moisture-permeable and waterproof fabric sheet) [at 0°C](N/25mm)
    10
  • Adhesive Strength (non-woven moisture-permeable and waterproof fabric sheet) [at 23°C](N/25mm)
    10
  • Adhesive Strength (non-woven moisture-permeable and waterproof fabric sheet) [at 40°C](N/25mm)
    7
Part Number
Internal capacity

Refine by

  • 1 Box (10 Rolls)
  • 1 Box (15 Rolls)
  • 1 Box (20 Rolls)
  • Clear
Width(mm)

Refine by

  • 50
  • 75
  • 100
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Box (20 Rolls)
50
12 Day(s) or more
2,359,348 IDR

Part Number : N6922-50-20-0.5-PACK
Days to Ship 12 Day(s) or more
Standard Unit Price 2,359,348 IDR
Quantity 1 Box (20 Rolls)

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Black
  • Width(mm)
    50
  • Length(m)
    20
  • Thickness(mm)
    0.5
  • Color Details
    Black
  • Tensile Strength
    20N/cm
  • Stretch
    20%
  • Adhesive Strength (aluminum) [at -10°C](N/25mm)
    34
  • Adhesive Strength (aluminum) [at 0°C](N/25mm)
    33
  • Adhesive Strength (aluminum) [at 23°C](N/25mm)
    25
  • Adhesive Strength (aluminum) [at 40°C](N/25mm)
    14
  • Adhesive Strength (pine particleboard) [at -10°C](N/25mm)
    8
  • Adhesive Strength (pine particleboard) [at 0°C](N/25mm)
    13
  • Adhesive Strength (pine particleboard) [at 23°C](N/25mm)
    19
  • Adhesive Strength (pine particleboard) [at 40°C](N/25mm)
    15
  • Adhesive Strength (non-woven moisture-permeable and waterproof fabric sheet) [at -10°C](N/25mm)
    7
  • Adhesive Strength (non-woven moisture-permeable and waterproof fabric sheet) [at 0°C](N/25mm)
    10
  • Adhesive Strength (non-woven moisture-permeable and waterproof fabric sheet) [at 23°C](N/25mm)
    10
  • Adhesive Strength (non-woven moisture-permeable and waterproof fabric sheet) [at 40°C](N/25mm)
    7
1 Box (15 Rolls)
75
12 Day(s) or more
2,724,632 IDR

Part Number : N6922-75-20-0.5-PACK
Days to Ship 12 Day(s) or more
Standard Unit Price 2,724,632 IDR
Quantity 1 Box (15 Rolls)

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Black
  • Width(mm)
    75
  • Length(m)
    20
  • Thickness(mm)
    0.5
  • Color Details
    Black
  • Tensile Strength
    20N/cm
  • Stretch
    20%
  • Adhesive Strength (aluminum) [at -10°C](N/25mm)
    34
  • Adhesive Strength (aluminum) [at 0°C](N/25mm)
    33
  • Adhesive Strength (aluminum) [at 23°C](N/25mm)
    25
  • Adhesive Strength (aluminum) [at 40°C](N/25mm)
    14
  • Adhesive Strength (pine particleboard) [at -10°C](N/25mm)
    8
  • Adhesive Strength (pine particleboard) [at 0°C](N/25mm)
    13
  • Adhesive Strength (pine particleboard) [at 23°C](N/25mm)
    19
  • Adhesive Strength (pine particleboard) [at 40°C](N/25mm)
    15
  • Adhesive Strength (non-woven moisture-permeable and waterproof fabric sheet) [at -10°C](N/25mm)
    7
  • Adhesive Strength (non-woven moisture-permeable and waterproof fabric sheet) [at 0°C](N/25mm)
    10
  • Adhesive Strength (non-woven moisture-permeable and waterproof fabric sheet) [at 23°C](N/25mm)
    10
  • Adhesive Strength (non-woven moisture-permeable and waterproof fabric sheet) [at 40°C](N/25mm)
    7
1 Box (10 Rolls)
100
12 Day(s) or more
2,456,742 IDR

Part Number : N6922-100-20-0.5-PACK
Days to Ship 12 Day(s) or more
Standard Unit Price 2,456,742 IDR
Quantity 1 Box (10 Rolls)

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Black
  • Width(mm)
    100
  • Length(m)
    20
  • Thickness(mm)
    0.5
  • Color Details
    Black
  • Tensile Strength
    20N/cm
  • Stretch
    20%
  • Adhesive Strength (aluminum) [at -10°C](N/25mm)
    34
  • Adhesive Strength (aluminum) [at 0°C](N/25mm)
    33
  • Adhesive Strength (aluminum) [at 23°C](N/25mm)
    25
  • Adhesive Strength (aluminum) [at 40°C](N/25mm)
    14
  • Adhesive Strength (pine particleboard) [at -10°C](N/25mm)
    8
  • Adhesive Strength (pine particleboard) [at 0°C](N/25mm)
    13
  • Adhesive Strength (pine particleboard) [at 23°C](N/25mm)
    19
  • Adhesive Strength (pine particleboard) [at 40°C](N/25mm)
    15
  • Adhesive Strength (non-woven moisture-permeable and waterproof fabric sheet) [at -10°C](N/25mm)
    7
  • Adhesive Strength (non-woven moisture-permeable and waterproof fabric sheet) [at 0°C](N/25mm)
    10
  • Adhesive Strength (non-woven moisture-permeable and waterproof fabric sheet) [at 23°C](N/25mm)
    10
  • Adhesive Strength (non-woven moisture-permeable and waterproof fabric sheet) [at 40°C](N/25mm)
    7

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)