(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Regular Roller for Sand Aggregate Paint, Replacement Roller, Fine 7KGS

Click this image to zoom it.

Move the mouse over the image to zoom

Regular Roller for Sand Aggregate Paint, Replacement Roller, Fine 7KGS

Standard Unit Price:
197,650 IDR
Days to Ship :
10 Day(s) or more

[Features]
· Ideal for applying paint containing sand aggregate or flexible tile material.

Basic Specifications

  • Product Model
    Roller
  • Roller Raw Material
    Polyurethane Foam
  • Depth(mm)
    67
  • Width(mm)
    175
  • Height(mm)
    67
  • Size/Internal Volume
    7-Inch models
  • JAN Code
    4905533133309
  • Mass(g)
    46
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
10 Day(s) or more
197,650 IDR

Part Number : 1607200007
Days to Ship 10 Day(s) or more
Standard Unit Price 197,650 IDR
Quantity 1 pc.

Specificationtitle

  • Product Model
    Roller
  • Roller Raw Material
    [Curly Hair] Polyurethane Foam
  • Depth(mm)
    67
  • Width(mm)
    175
  • Height(mm)
    67
  • Size/Internal Volume
    7-Inch models
  • JAN Code
    4905533133309
  • Mass(g)
    46

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)