(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
View Other Model Numbers
Aluminum Expandable Handle, 3-Step EX-120 1694020120

Tap Image to Zoom.

Move the mouse over the image to zoom

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Aluminum Expandable Handle, 3-Step EX-120
Part Number: 1694020120

Standard Unit Price: 189,252 IDR Special Price 189,252 IDR
Quantity: 1 pc.
Days to Ship: 8 Day(s) or more

[Features]
· Light and strong aluminum handle.
· The handle is convenient when roller painting high places like roofs, ceilings, outer walls, etc., and floors.
· Minimum: 54.5 cm, maximum: 116.5 cm
· The device is a 3-stage telescopic type handle enabling you to adjust its length to fit your painting scenario.
· Compatible with small and regular roller handles
· The roller handle is threaded, so simply insert it and twist to install it.
· The dedicated attachment (brush joint) allows you to install a roller as well as a brush.

Specifications of 1694020120

  • Material
    Polypropylene (PP)
  • Product Package Size / Width(mm)
    26
  • Product Package Size / Depth(mm)
    550
  • Product Package Size / Height(mm)
    26
  • Material Details
    PP, Aluminum
  • JAN Code
    4905533003602
  • Weight(g)
    259

Please check the type/dimensions/specifications of the part 1694020120 in the Aluminum Expandable Handle, 3-Step EX-120 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)