(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
View Other Model Numbers
Gray Roller, Medium Bristles 1583170007

Tap Image to Zoom.

Move the mouse over the image to zoom

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Gray Roller, Medium Bristles
Part Number: 1583170007

Standard Unit Price: 88,591 IDR Special Price 88,591 IDR
Quantity: 1 pc.
Days to Ship: 18 Day(s) or more

[Features]
· A bubble-free roller with a solvent-resistant design that is ideal for painting iron parts.

Specificationtitle

  • Material
    Polypropylene (PP)
  • Bristle Length(mm)
    12
  • Other
    Roller Set
  • Height(cm)
    18.5
  • Width(mm)
    43
  • JAN Code
    4905533134856
  • Depth(mm)
    43
  • Size/Internal Volume
    7-Inch models
  • Material
    Product Material Roller: Polyester, PP
  • Mass(g)
    64

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)