(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
View Other Model Numbers
Marron for Interior and Exterior, Medium Roller 1551200007

Tap Image to Zoom.

Move the mouse over the image to zoom

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Marron for Interior and Exterior, Medium Roller
Part Number: 1551200007

Standard Unit Price: 103,404 IDR Special Price 103,404 IDR
Quantity: 1 pc.
Days to Ship: 18 Day(s) or more

A paint roller with an excellent paint absorbency and workability that is not found in conventional finishing rollers.
[Features]
· Excellent paint absorbency and workability that is not found in conventional finishing rollers.
· Excellent compatibility with semi-gloss and matte-based paint, and provides a feel of refined painting.
[Applications]
· Ideal for slightly elastic paint top coats.
· Ideal for finishes.

Specificationtitle

  • Material
    Nylon Polyester
  • Bristle Length(mm)
    13
  • Other
    Roller Set
  • Height(cm)
    4.6
  • Width(mm)
    190
  • JAN Code
    4560146141365
  • Depth(mm)
    46
  • Tissue
    High Pile
  • Size/Internal Volume
    7-Inch models
  • Material
    Main Fiber: Polyester, Nylon
  • Mass(g)
    65

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)