(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Woo Roller B Medium-Hair 13 mm

Click this image to zoom it.

Move the mouse over the image to zoom

Woo Roller B Medium-Hair 13 mm

Standard Unit Price:
147,693 IDR
Days to Ship :
1 Day(s)

A paint roller with good control, for uniform roller marks and beautiful finishes.
[Features]
· The main fiber is acrylic
· The structure is high pile.
· A best-selling all-purpose type with excellent durability.
[Applications]
· Ideal for concrete, mortar, drywall, etc.

Basic Specifications

  • Specifications
    • STOCK
  • Material
    Acrylic
  • Other
    Roller Set
  • Height(cm)
    6.3
  • Width(mm)
    180
  • JAN Code
    4905533139097
  • Depth(mm)
    63
  • Tissue
    High Pile
  • Size/Internal Volume
    7-Inch models
  • Material
    Main Fiber: Acrylic
  • Mass(g)
    60
  • Amount Of Content
    1 pc.

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
1 Day(s)
147,693 IDR

Part Number : 1403100007
Days to Ship 1 Day(s)
Standard Unit Price 147,693 IDR
Quantity 1 pc.

Specificationtitle

  • Material
    Acrylic
  • Other
    Roller Set
  • Height(cm)
    6.3
  • Width(mm)
    180
  • JAN Code
    4905533139097
  • Depth(mm)
    63
  • Tissue
    High Pile
  • Size/Internal Volume
    7-Inch models
  • Material
    Main Fiber: Acrylic
  • Mass(g)
    60

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)