(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Multi Painter Replacement

Click this image to zoom it.

Move the mouse over the image to zoom

Multi Painter Replacement

Standard Unit Price:
89,385 IDR
Days to Ship :
11 Day(s) or more

[Features]·A spare brush for Multi-Painter that can be freely transformed according to the surface to be coated.

Basic Specifications

  • Product Model
    Brush
  • Depth(mm)
    12
  • Width(mm)
    76
  • Height(mm)
    298
  • Material 1
    Polyester
  • JAN Code
    4560146125990
  • Mass(g)
    27
  • Internal capacity
    1 pc.
Part Number
Internal capacity

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
11 Day(s) or more
89,385 IDR

Part Number : 1630300000
Days to Ship 11 Day(s) or more
Standard Unit Price 89,385 IDR
Quantity 1 pc.

Specificationtitle

  • Product Model
    Brush
  • Depth(mm)
    12
  • Width(mm)
    76
  • Height(mm)
    298
  • Material 1
    Polyester
  • JAN Code
    4560146125990
  • Mass(g)
    27

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)