(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
View Other Model Numbers
Neo Rain Mat MR-031-040-4

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Neo Rain Mat
Part Number: MR-031-040-4

Standard Unit Price: 1,615,423 IDR Special Price 1,615,423 IDR
Days to Ship: 15 Day(s) or more

[Features]
· The product absorbs approximately 4.7 L of water per square meter and dries quickly, making it an ideal water-absorbing mat for facilities with a lot of people coming and going.
· Soft and comfortable texture, with powerful water absorption and dust removal features to thoroughly remove dirt from shoes.
· Lightweight, easy to carry and lay out. Reacts quickly to sudden rain showers. Runner type, recommended for pathways, etc.

Specificationtitle

  • Product Model
    Entrance Mats
  • Shape
    Sheet Model
  • Color
    Brown
  • Width(mm)
    600
  • Length(mm)
    900
  • Thickness(mm)
    Approximately 9.0 (Pile 7.0 / Base 2.0)
  • JAN Code
    4904771107721
  • Mass
    Approx. 3.9 kg Per 1 m2
  • Material
    Front Surface: Nylon 100% (B.C.F. Nylon) Back Surface: Soft PVC

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)