(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 19/1/2025 sampai dengan 5:00 pada tanggal 20/1/2025. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 19/1/2025 to 5:00 (WIB) 20/1/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
No.630F Polyester Film Adhesive Tape

No.630F Polyester Film Adhesive Tape

Standard Unit Price:
8,044,356 IDR
Days to Ship :
17 Day(s) or more

Electrical/electronic-use tape made up of acrylic adhesive applied to polyester film.
[Features]
· Available in a variety of colors. Flame-retardant electrical insulation tape.
· Superior adhesion that makes terminal peeling unlikely even when wound in a coil.
· Excellent heat resistance and insulation.
· UL-certified product.
[Applications]
· Used for insulating the inner and outer layers of a transformer.
· Used for insulation and anchoring of electronic components.

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Black Color
  • Width(mm)
    25
  • Length(m)
    50
  • Thickness(mm)
    0.055
  • Adhesive Strength
    10.30 N (1,050 gf)/Width 25 mm
  • Tensile Strength
    95.6 N (9.8 kgf) / Width 25 mm
  • Color Detail
    Black
  • Details Type
    Pack
  • Pressure Sensitive Adhesive Material
    Acrylic
  • Stretch(%)
    80
  • Support Medium
    Polyester film
  • Breakdown Voltage(kV)
    6.0
  • Support Thickness(mm)
    0.025
  • Display Thickness
    #25
  • Electrolytic corrosion coefficient
    1
  • Amount Of Content
    1 Box (75 Rolls)
Part Number
Amount Of Content

Refine by

  • 1 Box (75 Rolls)
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
1 Box (75 Rolls)
17 Day(s) or more
8,044,356 IDR

Part Number : N630F-25-50-0.055-BK-PACK
Days to Ship 17 Day(s) or more
Standard Unit Price 8,044,356 IDR
Quantity 1 Box (75 Rolls)

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Black Color
  • Width(mm)
    25
  • Length(m)
    50
  • Thickness(mm)
    0.055
  • Adhesive Strength
    10.30 N (1,050 gf)/Width 25 mm
  • Tensile Strength
    95.6 N (9.8 kgf) / Width 25 mm
  • Color Detail
    Black
  • Details Type
    Pack
  • Pressure Sensitive Adhesive Material
    Acrylic
  • Stretch(%)
    80
  • Support Medium
    Polyester film
  • Breakdown Voltage(kV)
    6.0
  • Support Thickness(mm)
    0.025
  • Display Thickness
    #25
  • Electrolytic corrosion coefficient
    1