(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Twisty Lock

Click this image to zoom it.

Move the mouse over the image to zoom

Twisty Lock

Standard Unit Price:
116,924 IDR
Days to Ship :
Quote

Highly versatile. Soft material can be bent freely by hand ready for use.
[Features]
· The face is made of soft rubber harmless to hands and furniture.
· For almost any use you can think of.
· Pop color variations.
[Applications]
· For securing the doors of cabinets, etc.
· For hanging small objects from car seats and chairs.
· As a hook for hanging luggage.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Product Type
    Zip Tie
  • Material
    NBR (Foam Rubber)/Aluminum Wire
  • Product Size(mm)
    Approx. W 10 x L 300
  • Package size(mm)
    Approximately Height 190 x Width 100 x Thickness 10
  • Mass(g)
    40
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Color

Refine by

  • Black
  • Blue
  • Green
  • Ivory
  • Pink
  • Purple
  • Clear
JAN Code

Refine by

  • 4968124209289
  • 4968124209296
  • 4968124209302
  • 4968124209319
  • 4968124209326
  • 4968124209333
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Black
4968124209289
Quote
116,924 IDR

Part Number : KR-01
Days to Ship Quote
Standard Unit Price 116,924 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Zip Tie
  • Material
    NBR (Foam Rubber)/Aluminum Wire
  • Color
    Black
  • Product Size(mm)
    Approx. W 10 x L 300
  • Package size(mm)
    Approximately Height 190 x Width 100 x Thickness 10
  • JAN Code
    4968124209289
  • Mass(g)
    40
1 pc.
Ivory
4968124209296
Quote
116,924 IDR

Part Number : KR-02
Days to Ship Quote
Standard Unit Price 116,924 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Zip Tie
  • Material
    NBR (Foam Rubber)/Aluminum Wire
  • Color
    Ivory
  • Product Size(mm)
    Approx. W 10 x L 300
  • Package size(mm)
    Approximately Height 190 x Width 100 x Thickness 10
  • JAN Code
    4968124209296
  • Mass(g)
    40
1 pc.
Blue
4968124209302
Quote
116,924 IDR

Part Number : KR-03
Days to Ship Quote
Standard Unit Price 116,924 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Zip Tie
  • Material
    NBR (Foam Rubber)/Aluminum Wire
  • Color
    Blue
  • Product Size(mm)
    Approx. W 10 x L 300
  • Package size(mm)
    Approximately Height 190 x Width 100 x Thickness 10
  • JAN Code
    4968124209302
  • Mass(g)
    40
1 pc.
Green
4968124209319
Quote
116,924 IDR

Part Number : KR-04
Days to Ship Quote
Standard Unit Price 116,924 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Zip Tie
  • Material
    NBR (Foam Rubber)/Aluminum Wire
  • Color
    Green
  • Product Size(mm)
    Approx. W 10 x L 300
  • Package size(mm)
    Approximately Height 190 x Width 100 x Thickness 10
  • JAN Code
    4968124209319
  • Mass(g)
    40
1 pc.
Purple
4968124209326
Quote
116,924 IDR

Part Number : KR-05
Days to Ship Quote
Standard Unit Price 116,924 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Zip Tie
  • Material
    NBR (Foam Rubber)/Aluminum Wire
  • Color
    Purple
  • Product Size(mm)
    Approx. W 10 x L 300
  • Package size(mm)
    Approximately Height 190 x Width 100 x Thickness 10
  • JAN Code
    4968124209326
  • Mass(g)
    40
1 pc.
Pink
4968124209333
Quote
116,924 IDR

Part Number : KR-06
Days to Ship Quote
Standard Unit Price 116,924 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Zip Tie
  • Material
    NBR (Foam Rubber)/Aluminum Wire
  • Color
    Pink
  • Product Size(mm)
    Approx. W 10 x L 300
  • Package size(mm)
    Approximately Height 190 x Width 100 x Thickness 10
  • JAN Code
    4968124209333
  • Mass(g)
    40

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)