(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Electrostatic Removal Non-Woven Fabric Electrostatic Diselectrification

Electrostatic Removal Non-Woven Fabric Electrostatic Diselectrification

Standard Unit Price:
243,834 IDR-
Days to Ship :
12 Day(s) or more

[Features]
· The excellent corona discharge properties allows static electricity to be eliminated with just a light wipe.
· Light and soft, and so easy to use.
· The use of microfibers translates to highly effective wiping.

Basic Specifications

  • Product Model
    Non-woven Wipe
  • Cloth Material
    Polyester / Nylon
  • Shape
    Sheet
  • Cloths
    New
  • Type
    Dry
  • Volume resistivity
    5.0×10^-1Ωcm
  • Quantity
    1 pc.
  • Specifications
    Thickness: 0.5 mm
  • Conductive agent
    Electron Conjugated System Conductive Polymer
Part Number
Sheet Size(mm)

Refine by

  • 250X250
  • 500X500
  • 500X1000
  • Clear
Size

Refine by

  • L
  • M
  • S
  • Clear
TGK Code

Refine by

  • 0342251501
  • 0342251502
  • 0342251503
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
250X250
S
0342251501
13 Day(s) or more
243,834 IDR

Part Number : 0342-25-15-01
Days to Ship 13 Day(s) or more
Standard Unit Price 243,834 IDR

Specificationtitle

  • Product Model
    Non-woven Wipe
  • Cloth Material
    Polyester / Nylon
  • Shape
    Sheet
  • Cloths
    New
  • Type
    Dry
  • Sheet Size(mm)
    250X250
  • Size
    S
  • Volume resistivity
    5.0×10^-1Ωcm
  • Quantity
    1 pc.
  • TGK Code
    0342251501
  • Specifications
    Thickness: 0.5 mm
  • Conductive agent
    Electron Conjugated System Conductive Polymer
500X500
M
0342251502
13 Day(s) or more
772,118 IDR

Part Number : 0342-25-15-02
Days to Ship 13 Day(s) or more
Standard Unit Price 772,118 IDR

Specificationtitle

  • Product Model
    Non-woven Wipe
  • Cloth Material
    Polyester / Nylon
  • Shape
    Sheet
  • Cloths
    New
  • Type
    Dry
  • Sheet Size(mm)
    500X500
  • Size
    M
  • Volume resistivity
    5.0×10^-1Ωcm
  • Quantity
    1 pc.
  • TGK Code
    0342251502
  • Specifications
    Thickness: 0.5 mm
  • Conductive agent
    Electron Conjugated System Conductive Polymer
500X1000
L
0342251503
12 Day(s) or more
1,526,950 IDR

Part Number : 0342-25-15-03
Days to Ship 12 Day(s) or more
Standard Unit Price 1,526,950 IDR

Specificationtitle

  • Product Model
    Non-woven Wipe
  • Cloth Material
    Polyester / Nylon
  • Shape
    Sheet
  • Cloths
    New
  • Type
    Dry
  • Sheet Size(mm)
    500X1000
  • Size
    L
  • Volume resistivity
    5.0×10^-1Ωcm
  • Quantity
    1 pc.
  • TGK Code
    0342251503
  • Specifications
    Thickness: 0.5 mm
  • Conductive agent
    Electron Conjugated System Conductive Polymer