(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Software Plug 29-10-00

Software Plug 29-10-00【3 Pieces Per Package】

Standard Unit Price:
116,504 IDR
Days to Ship :
9 Day(s) or more

[Features]
· Earplugs with a good fit and a soft feeling of insertion.
· Since silicon rubber that is harmless to the skin is used, it is also safe for individuals with allergies.
· Can be sterilized with boiling water or alcohol and is hygienic.

Basic Specifications

  • NRR Value(dB)
    20
  • Product Model
    Earplugs
  • Shape
    Foam Type
  • Cord
    Yes
  • Standard
    JIS
  • Color
    Blue
  • Name of Product
    Software Plug
  • Quantity
    3
  • TGK Code
    0248870808
  • Material Quality
    Silicon Rubber
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
9 Day(s) or more
116,504 IDR

3 Pieces Per Package

Part Number : 0248-87-08-08
Days to Ship 9 Day(s) or more
Standard Unit Price 116,504 IDR
Quantity 3 Pieces Per Package

Specificationtitle

  • NRR Value(dB)
    20
  • Product Model
    Earplugs
  • Shape
    Foam Type
  • Cord
    Yes
  • Standard
    JIS
  • Color
    Blue
  • Name of Product
    Software Plug
  • Quantity
    3
  • TGK Code
    0248870808
  • Material Quality
    Silicon Rubber

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)