(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
HHH Chain Host

Click this image to zoom it.

Move the mouse over the image to zoom

HHH Chain Host

Standard Unit Price:
3,791,575 IDR-
Days to Ship :
11 Day(s) or more

Manual hoist chain block for hoisting heavy objects by chain.
[Features]
· Small/lightweight specification compared to similar competitors' products. Light dead weight—convenient for carrying.
· A needle bearing is inserted into the main load bearing, enabling load lifting with minimal effort.
· Equipped with a strong load chain. All products have been stress tested for safe use.
[Applications]
· Lifting heavy objects.

Basic Specifications

  • Product Type
    Manual chain block
  • Standard lifting height(m)
    2.5
  • Number of positions of load chain
    1 pc.
  • Amount Of Content
    1 unit
Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Load Rating(t)

Refine by

  • 0.25
  • 1
  • Clear
Manual Force to Pull(kg)

Refine by

  • 22
  • 28
  • Clear
Dimension A(mm)

Refine by

  • 101
  • 147
  • Clear
Dimension B(mm)

Refine by

  • 102
  • 130
  • Clear
Dimension C(mm)

Refine by

  • 22
  • 30
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
1 unit
0.25
22
101
102
22
11 Day(s) or more
3,791,575 IDR

Part Number : R-CB0.25TON
Days to Ship 11 Day(s) or more
Standard Unit Price 3,791,575 IDR
Quantity 1 unit

Specificationtitle

  • Load Rating(t)
    0.25
  • Product Type
    Manual chain block
  • Standard lifting height(m)
    2.5
  • Manual Force to Pull(kg)
    22
  • Dimension A(mm)
    101
  • Dimension B(mm)
    102
  • Dimension C(mm)
    22
  • Minimum Distance Between Hooks H(mm)
    260
  • Number of positions of load chain
    1 pc.
  • Chain Dimensions
    4mm×12
  • Mass(g)
    4000
1 unit
1
28
147
130
30
Quote
4,826,154 IDR

Part Number : R-CB1TON
Days to Ship Quote
Standard Unit Price 4,826,154 IDR
Quantity 1 unit

Specificationtitle

  • Load Rating(t)
    1
  • Product Type
    Manual chain block
  • Standard lifting height(m)
    2.5
  • Manual Force to Pull(kg)
    28
  • Dimension A(mm)
    147
  • Dimension B(mm)
    130
  • Dimension C(mm)
    30
  • Minimum Distance Between Hooks H(mm)
    330
  • Number of positions of load chain
    1 pc.
  • Chain Dimensions
    6mm×18
  • Mass(g)
    10500