(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Wooden Clamp

Wooden Clamp

Standard Unit Price:
4,829,559 IDR
Days to Ship :
13 Day(s) or more

[Features]
· Secure lifting of thin/thick objects. Capable of lifting wood materials, such as square timbers, plywood, panels and boards, etc., regardless of thickness, without changing the model or replacing the pin.
· Secure gripping by parallel contact plate feature. The unique parallel contact plate feature ensures the contact plates attach to the wood. This generates a strong frictional force enabling lifting without slippage.
· Simple, convenient clamp recovery after lifting installation. After placing the wood in the specified location, the rope can be pulled by remote operation to lock the clamp open, raising and detaching the wood material clamp only.
· Equipment with a special urethane, which prevents damaging the hoisted wood. The plates are equipped with a special urethane with a spike mounted to one side for safety. Spikes can be attached/detached to both faces.

Basic Specifications

  • Product Type
    Vertical Suspension Clamp
  • Basic Working Load(t)
    0.15
  • Dimension A(mm)
    215-285
  • Dimension B(mm)
    163-300
  • Dimension C(mm)
    393-202
  • Dimension D(mm)
    0-130
  • Dimension E(mm)
    12
  • Dimension F(mm)
    36
  • Dimension G(mm)
    77
  • Dimension H(mm)
    48-10
  • Amount Of Content
    1 unit
Part Number
Amount Of Content

Refine by

  • 1 unit
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
1 unit
13 Day(s) or more
4,829,559 IDR

Part Number : MO130
Days to Ship 13 Day(s) or more
Standard Unit Price 4,829,559 IDR
Quantity 1 unit

Specificationtitle

  • Product Type
    Vertical Suspension Clamp
  • Basic Working Load(t)
    0.15
  • Dimension A(mm)
    215-285
  • Dimension B(mm)
    163-300
  • Dimension C(mm)
    393-202
  • Dimension D(mm)
    0-130
  • Dimension E(mm)
    12
  • Dimension F(mm)
    36
  • Dimension G(mm)
    77
  • Dimension H(mm)
    48-10