(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Beam Clamp

Beam Clamp

Standard Unit Price:
3,052,389 IDR
Days to Ship :
8 Day(s) or more

[Features]
· Beam clamp manufactured to provide an attachment point for beams (H-shaped / I-shaped steel). Use as a beam attachment fitting when lifting/lowering by chain blocks, hoists, etc., or horizontally pulling by lever hoists or pulleys.
· Easy/fast beam attaching/detaching by simply turning a handle.
· Applicable to a wide range of beam widths. (Range is stamped on the main body)
· The hook attachment section is pincer shaped to center the hook on the beam clamp when horizontal pulling.
· Designed with a 5‑times safety factor. Robust and safe.
· A locking screw is provided to prevent loosening/detaching. If the beam clamp is installed permanently or vibrates, tighten the safety locking screw with a hex wrench.

Basic Specifications

  • Product Type
    Beam Clamp
  • Basic Working Load(t)
    2
  • Dimension A(mm)
    284
  • Dimension B(mm)
    180~375
  • Dimension C(mm)
    90
  • Dimension D(mm)
    6
  • Dimension E(mm)
    220
  • Dimension F(mm)
    102~160
  • Dimension G(mm)
    28
  • Dimension H(mm)
    22
  • Amount Of Content
    1 unit
Part Number
Amount Of Content

Refine by

  • 1 unit
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
1 unit
8 Day(s) or more
3,052,389 IDR

Part Number : BC2TON
Days to Ship 8 Day(s) or more
Standard Unit Price 3,052,389 IDR
Quantity 1 unit

Specificationtitle

  • Product Type
    Beam Clamp
  • Basic Working Load(t)
    2
  • Dimension A(mm)
    284
  • Dimension B(mm)
    180~375
  • Dimension C(mm)
    90
  • Dimension D(mm)
    6
  • Dimension E(mm)
    220
  • Dimension F(mm)
    102~160
  • Dimension G(mm)
    28
  • Dimension H(mm)
    22