(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Pulley, Rope Hoist RH250

Click this image to zoom it.

Move the mouse over the image to zoom

Pulley, Rope Hoist RH250

Standard Unit Price:
3,050,770 IDR
Days to Ship :
Quote

Pulley for high-speed hoisting by chain block, etc.
[Features]
· Simple lifting tool for pulley applications.
· Small/lightweight—convenient for carrying.
· Strong with excellent durability.
· Thick rope—easy to manipulate. Large pulley with minimal performance loss.
· Lifting load is reduced to 1/4. Therefore approx. 100 kg is the reference weight when operating by a single person.
· Use by mounting the fixed pulley to a sturdy beam, etc., and attaching the movable pulley to the load.
[Applications]
· Convenient for cargo‑handling work.

Basic Specifications

  • Working Load Limit(kg)
    250
  • Product Model
    Pulley
  • Specifications
    Lift: 3 m
  • Amount Of Content
    1 Set
Part Number
Amount Of Content

Refine by

  • 1 Set
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
1 Set
Quote
3,050,770 IDR

Part Number : RH250
Days to Ship Quote
Standard Unit Price 3,050,770 IDR
Quantity 1 Set

Specificationtitle

  • Working Load Limit(kg)
    250
  • Product Model
    Pulley
  • Specifications
    Lift: 3 m