(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Rechargeable Sealing Gun, Main Body Only

Rechargeable Sealing Gun, Main Body Only

[Features]
· A 2-stage rack unit type which can be easily taken even in a narrow place.

Part Number

Configured Part Number is shown.

EZ3610X-H

Part Number
EZ3610X-H
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipAmount Of Content

7,950,769 IDR

1 Piece(s) 8 Day(s) or more 1 pc.

Loading...

  1. 1

Basic Information

Voltage(V) 3.6 Accessory Attachment for Cartridge, Attachment for Sausage Color Gray
RoHS Compliant Corresponds To Mass(g) 2080 Amount Of Content 1 pc.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)