(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Battery Pack 18 V 5.0 Ah

Battery Pack 18 V 5.0 Ah

[Features]
This is a battery pack with the voltage of 18 V, the battery capacity of 5 Ah, and the weight of 710 g.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

EZ9L54

 
Part Number
EZ9L54
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipQuantity

6,265,693 IDR

1 Piece(s) Quote 1 pc.

Loading...

  1. 1

Basic Information

Type Electric Accessory Voltage(V) 18 Capacity(Ah) 5.0
Type LJ RoHS Compliant Corresponds To Mass(g) 710
Quantity 1 pc.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)