(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Battery Pack 18 V 3.0 Ah

Battery Pack 18 V 3.0 Ah

[Features]
This is a state-of-the-art, low profile, lightweight, and high-power 18 V 3.0 Ah battery pack.

Part Number

Configured Part Number is shown.

EZ9L53

Part Number
EZ9L53
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipQuantity

4,999,231 IDR

1 Piece(s) Quote 1 pc.

Loading...

  1. 1

Basic Information

Type Electric Accessory Voltage(V) 18 Capacity(Ah) 3.0
Type PN RoHS Compliant Corresponds To Mass(g) 490
Quantity 1 pc.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)