(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 19/1/2025 sampai dengan 5:00 pada tanggal 20/1/2025. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 19/1/2025 to 5:00 (WIB) 20/1/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Battery Pack 14.4 V 5.0 Ah

Battery Pack 14.4 V 5.0 Ah

[Features]
This is a long-lifespan battery pack with the large capacity of 5 Ah that can withstand heavy-duty load (grinders, hammers, etc.).

PDF

Japanese Only

Part Number

Configured Part Number is shown.

EZ9L48

 
Part Number
EZ9L48
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipQuantity

5,523,077 IDR

1 Piece(s) Quote 1 pc.

Loading...

  1. 1

Basic Information

Type Electric Accessory Voltage(V) 14.4 Capacity(Ah) 5.0
Type LJ RoHS Compliant Corresponds To Mass(g) 610
Quantity 1 pc.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)