(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

[DUAL] Rechargeable Power Cutter Main Unit Only (with Metalworking Blade) (Part Numbers)

[DUAL] Rechargeable Power Cutter Main Unit Only (with Metalworking Blade)

[Features]
· Dual Series allows a single unit to use both 14.4 V and 18 V.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

EZ45A2XM-H

 
Part Number
EZ45A2XM-H
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSAmount Of Content

5,701,429 IDR

1 Piece(s) Quote 101 pc.

Loading...

  1. 1

Basic Information

Application For ironwork Product Type Rechargeable circular saw Color Gray
Mass(g) 2050 Accessory Case, Helmet, Charger Compatible Model EZ9PM13E、EZ9PM13F、EZ9PW13C、EZ9PW13D、EZ9P313B、EZ9PP13C
RoHS Compliant Corresponds To Amount Of Content 1 pc.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)