(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Rechargeable Drill Driver 18 V 5.0 Ah

Rechargeable Drill Driver 18 V 5.0 Ah

[Features]
· 18 V power at one class up, expanding the operations range.
· Adopts a 4 brush motor that effectively handles high load work.
· Motors, switches, control equipment, etc. are compatible with the dust-proof and water-resistant IP56 standard. (*With unit and battery installed. Not for each individual unit.)

PDF

Japanese Only

Part Number

Configured Part Number is shown.

EZ7450LJ2S-H

 
Part Number
EZ7450LJ2S-H
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSAmount Of Content

12,692,063 IDR

1 Piece(s) 14 Day(s) 101 pc.

Loading...

  1. 1

Basic Information

Voltage(V) 18 Rechargeable Y Weight(g) 2150
Sales Set Content Main body, Case, Battery, Battery charger No load rotation speed: High speed(min-1) 160~1650 No load rotation speed: Low speed(min-1) 50~430
Color Gray Maximum Tightening Torque, High Speed(N·m) 13.9 Maximum Tightening Torque, Low Speed(N·m) 40
Capacity(Ah) 5.0 RoHS Compliant Corresponds To Clutch Operation Torque 18-Step Switch (Approx. 1.0 to 6.9 N/m {10 to 70 kgf/cm} in Approx. 0.34 N/m {3.5 kgf/cm} Increments)
Charge time 60 Min. to Charge Amount Of Content 1 pc.

Please check the type/dimensions/specifications of the part EZ7450LJ2S-H in the Rechargeable Drill Driver 18 V 5.0 Ah series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)