(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
View Other Model Numbers
Post-it® Ultra-Durable Index 6861S-2

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Post-it® Ultra-Durable Index
Part Number: 6861S-2

Standard Unit Price: 793,846 IDR Special Price 793,846 IDR
Quantity: 1 Pack (300 pcs)
Days to Ship: Quote

[Features]
· Sturdy and resistant to tearing, a film material Post-It[[(R)]] product.
· Becomes transparent when affixed so as not to cover pictures or letters.
· A pop-up type that enables sheet after sheet to be removed with ease.
· Made of a thick, sturdier film.
· Neatly organizes documents that tend to be everywhere.
· As it uses a thick and firm film, it does not easily tear even if it protrudes out of a book, magazine or file.
· Color differentiation achieves filing that looks clean to the eyes.
· Made of a thick, sturdier film.
· Uses a water dispersible adhesive.
[Applications]
· For indices of files or catalogs.

Specifications of 6861S-2

  • Product Type
    Oblong shape
  • Color
    Color band
  • Size(mm)
    40×18
  • Color Details
    Pink, Bright Green, Orange
  • JAN Code
    4548623810584
  • Set Content
    10 Sheets X 3 Colors X 10 Units
  • Mass(g)
    98

Please check the type/dimensions/specifications of the part 6861S-2 in the Post-it® Ultra-Durable Index series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)