(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Rechargeable Disc Grinder 100 18 V 5.0 Ah

Rechargeable Disc Grinder 100 18 V 5.0 Ah

[Features]
· Dual series that can be used at 18 V or 14.4 V simply by changing the battery.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
EZ46A1LJ2F-H
EZ46A1LJ2G-H
EZ46A1PN2G-H
EZ46A1X-H
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSNumber of load-free rotations
(min-1)
Power Supply
(V)
Voltage
(V)
Capacity
(Ah)
Mass
(g)
Features Charge time Amount Of Content

11,781,429 IDR

1 Piece(s) Quote 108000DC18185.02050-60 Min. to Charge1 pc.

12,160,317 IDR

1 Piece(s) 14 Day(s) 1010000DC18185.02150-60 Min. to Charge1 pc.

11,356,032 IDR

1 Piece(s) 14 Day(s) 1010000DC18183.01950-55 Min. to Charge1 pc.

4,639,683 IDR

1 Piece(s) 14 Day(s) 10----1430Main Unit Only-1 pc.

Loading...

  1. 1

Basic Information

Product Type Rechargeable Disc Grinder Grindstone diameter(φ/mm) 100 Speed change function Y/N NA
2 Layer Isolation Function Availability NA Three axis synthetic value of vibration(m/s2) 3.4 Compatible Model EZ9661
RoHS Compliant Corresponds To Amount Of Content 1 pc.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)