(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Rescue force

Click this image to zoom it.

Move the mouse over the image to zoom

Rescue force

Standard Unit Price:
182,602 IDR
Days to Ship :
8 Day(s) or more

[Features]
· Superior flexibility suitable for hard work. Non-slip materials used on 3 fingers. 3 colors to choose from.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 Pair
  • Clear
Size

Refine by

  • M
  • L
  • LL
  • Clear
Color

Refine by

  • Black
  • Red
  • Clear
JAN Code

Refine by

  • 4932635367110
  • 4932635367127
  • 4932635367134
  • 4932635367172
  • 4932635367189
  • 4932635367196
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
L
Black
4932635367189
8 Day(s) or more
182,602 IDR

Minimum order quantity is 10.

Part Number : RF-1-BK-L
Days to Ship 8 Day(s) or more
Standard Unit Price 182,602 IDR
Quantity 1 Pair

Specificationtitle

  • Product Type
    Leather Hand
  • Specifications
    Fingertip Coat
  • Application
    For work
  • Leather Glove Types
    Synthetic Leather
  • Size
    L
  • Color
    Black
  • JAN Code
    4932635367189
1 Pair
LL
Black
4932635367196
11 Day(s) or more
182,602 IDR

Minimum order quantity is 10.

Part Number : RF-1-BK-LL
Days to Ship 11 Day(s) or more
Standard Unit Price 182,602 IDR
Quantity 1 Pair

Specificationtitle

  • Product Type
    Leather Hand
  • Specifications
    Fingertip Coat
  • Application
    For work
  • Leather Glove Types
    Synthetic Leather
  • Size
    LL
  • Color
    Black
  • JAN Code
    4932635367196
1 Pair
M
Black
4932635367172
8 Day(s) or more
182,602 IDR

Minimum order quantity is 10.

Part Number : RF-1-BK-M
Days to Ship 8 Day(s) or more
Standard Unit Price 182,602 IDR
Quantity 1 Pair

Specificationtitle

  • Product Type
    Leather Hand
  • Specifications
    Fingertip Coat
  • Application
    For work
  • Leather Glove Types
    Synthetic Leather
  • Size
    M
  • Color
    Black
  • JAN Code
    4932635367172
1 Pair
L
Red
4932635367127
11 Day(s) or more
182,602 IDR

Minimum order quantity is 10.

Part Number : RF-1-RD-L
Days to Ship 11 Day(s) or more
Standard Unit Price 182,602 IDR
Quantity 1 Pair

Specificationtitle

  • Product Type
    Leather Hand
  • Specifications
    Fingertip Coat
  • Application
    For work
  • Leather Glove Types
    Synthetic Leather
  • Size
    L
  • Color
    Red
  • JAN Code
    4932635367127
1 Pair
LL
Red
4932635367134
11 Day(s) or more
182,602 IDR

Minimum order quantity is 10.

Part Number : RF-1-RD-LL
Days to Ship 11 Day(s) or more
Standard Unit Price 182,602 IDR
Quantity 1 Pair

Specificationtitle

  • Product Type
    Leather Hand
  • Specifications
    Fingertip Coat
  • Application
    For work
  • Leather Glove Types
    Synthetic Leather
  • Size
    LL
  • Color
    Red
  • JAN Code
    4932635367134
1 Pair
M
Red
4932635367110
11 Day(s) or more
182,602 IDR

Minimum order quantity is 10.

Part Number : RF-1-RD-M
Days to Ship 11 Day(s) or more
Standard Unit Price 182,602 IDR
Quantity 1 Pair

Specificationtitle

  • Product Type
    Leather Hand
  • Specifications
    Fingertip Coat
  • Application
    For work
  • Leather Glove Types
    Synthetic Leather
  • Size
    M
  • Color
    Red
  • JAN Code
    4932635367110

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)