(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Nylon Belt

Click this image to zoom it.

Move the mouse over the image to zoom

Nylon Belt

Standard Unit Price:
261,667 IDR
Days to Ship :
12 Day(s) or more

A durable nylon belt that fits your uniform.
[Size]: F
[Materials]: 100% nylon

Basic Specifications

  • Product Type
    Work Belt
  • color
    Black
  • Size
    F
  • Size Addition
    Approximately 120 cm, Width Approximately 5 cm
  • Material
    100% Nylon
  • JAN Code
    4932635363716
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
12 Day(s) or more
261,667 IDR

Part Number : K-712-BK-F
Days to Ship 12 Day(s) or more
Standard Unit Price 261,667 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Work Belt
  • color
    Black
  • Size
    F
  • Size Addition
    Approximately 120 cm, Width Approximately 5 cm
  • Material
    100% Nylon
  • JAN Code
    4932635363716

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)