(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
HUSOLID Tool Gear Waist Bag

Click this image to zoom it.

Move the mouse over the image to zoom

HUSOLID Tool Gear Waist Bag

Standard Unit Price:
415,333 IDR-
Days to Ship :
8 Day(s) or more

[Features]
· Coverless waist bag offering plenty of tool storage capacity.
· Eliminates the need to carry a separate pliers case.

Basic Specifications

  • Product Type
    Bag
  • Product uses
    Parts Case
  • Color
    Black
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Size (Vertical×Horizontal×Height)(mm)

Refine by

  • 110×160×260
  • 120×200×310
  • Clear
Details Type

Refine by

  • L
  • M
  • Clear
JAN Code

Refine by

  • 4932635366779
  • 4932635366786
  • 4932635366793
  • 4932635366809
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
110×160×260
M
4932635366779
8 Day(s) or more
415,333 IDR

Part Number : HT-002-BK-M
Days to Ship 8 Day(s) or more
Standard Unit Price 415,333 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Bag
  • Product uses
    Parts Case
  • Color
    Black
  • Size (Vertical×Horizontal×Height)(mm)
    110×160×260
  • Details Type
    M
  • JAN Code
    4932635366779
1 pc.
110×160×260
M
4932635366786
9 Day(s) or more
474,333 IDR

Part Number : HT-003-BK-M
Days to Ship 9 Day(s) or more
Standard Unit Price 474,333 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Bag
  • Product uses
    Parts Case
  • Color
    Black
  • Size (Vertical×Horizontal×Height)(mm)
    110×160×260
  • Details Type
    M
  • JAN Code
    4932635366786
1 pc.
120×200×310
L
4932635366793
12 Day(s) or more
538,500 IDR

Part Number : HT-004-BK-L
Days to Ship 12 Day(s) or more
Standard Unit Price 538,500 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Bag
  • Product uses
    Parts Case
  • Color
    Black
  • Size (Vertical×Horizontal×Height)(mm)
    120×200×310
  • Details Type
    L
  • JAN Code
    4932635366793
1 pc.
120×200×310
L
4932635366809
8 Day(s) or more
615,333 IDR

Part Number : HT-005-BK-L
Days to Ship 8 Day(s) or more
Standard Unit Price 615,333 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Bag
  • Product uses
    Parts Case
  • Color
    Black
  • Size (Vertical×Horizontal×Height)(mm)
    120×200×310
  • Details Type
    L
  • JAN Code
    4932635366809

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)