(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
View Other Model Numbers
HUSOLID Tool Gear Accessory Compartment with Lid HT-001-BK

Tap Image to Zoom.

Move the mouse over the image to zoom

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

HUSOLID Tool Gear Accessory Compartment with Lid
Part Number: HT-001-BK

Standard Unit Price: 282,000 IDR Special Price 282,000 IDR
Quantity: 1 pc.
Days to Ship: 8 Day(s) or more

[Features]
· Includes a bit holder on the underside of the cover.
· Can be attached to your waist either by the belt or by using the carabiner hook.

Specificationtitle

  • Product Type
    Bag
  • Product uses
    Parts Case
  • Color
    Black
  • Size (Vertical×Horizontal×Height)(mm)
    100×130×170
  • JAN Code
    4932635366762

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)