(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Electroplated Diamond Bar / CBN Bar (Shaft Diameter 3 mm) ø8

Part Number

Configured Part Number is shown.

12747

 
Part Number
12747
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

544,000 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Particle Size(#) 120 Diamond Maximum Diameter(mm) 8 Shaft Diameter(mm) 3
Max. Rotational Speed(rpm) 50,000 Trusco Code 476-0794

Please check the type/dimensions/specifications of the part 12747 in the Electroplated Diamond Bar / CBN Bar (Shaft Diameter 3 mm) ø8 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)