(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Insulated VDE Single-Ended Wrench (6MV-7)

Insulated VDE Single-Ended Wrench (6MV-7)

Standard Unit Price:
749,231 IDR
Days to Ship :
8 Day(s) or more

[Features]
· 1,000 V insulation specification.
· Conforms with European Standards EN60912.
· Includes a safety sign for visually confirming safety.
· Withstand voltage tested.

Basic Specifications

  • Product Type
    Spanner
  • Width across flat dimension(mm)
    7
  • Overall Length(mm)
    92
  • Thickness(mm)
    3.7
  • Mass(g)
    30
  • JAN Code
    7314150120840
  • Trusco Code
    423-5525
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s) or more
749,231 IDR

Part Number : 6MV-7
Days to Ship 8 Day(s) or more
Standard Unit Price 749,231 IDR

Specificationtitle

  • Product Type
    Spanner
  • Width across flat dimension(mm)
    7
  • Overall Length(mm)
    92
  • Thickness(mm)
    3.7
  • Mass(g)
    30
  • JAN Code
    7314150120840
  • Trusco Code
    423-5525

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)