(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
HSS Precision Combination Stamps Spacer

HSS Precision Combination Stamps Spacer

Standard Unit Price:
69,231 IDR
Days to Ship :
12 Day(s)

[Features]
· HSS precision combination stamp spacer.

Basic Specifications

  • Product Type
    Precision Marking
  • Material
    High-Speed Steel (SKH51)
  • Specifications
    Can be used as a blank part.
Part Number
Nominal

Refine by

  • 1.5
  • 2
  • 2.5
  • 3
  • 4
  • 5
  • 6
  • Clear
Product Name

Refine by

  • Uratani HSS Precision Combination Stamp Spacer 1.5 mm
  • Uratani HSS Precision Combination Stamp Spacer 2.0 mm
  • Uratani HSS Precision Combination Stamp Spacer 2.5 mm
  • Uratani HSS Precision Combination Stamp Spacer 3.0 mm
  • Uratani HSS Precision Combination Stamp Spacer 4.0 mm
  • Uratani HSS Precision Combination Stamp Spacer 5.0 mm
  • Uratani HSS Precision Combination Stamp Spacer 6.0 mm
  • Clear
Trusco Code

Refine by

  • 485-1137
  • 485-1129
  • 485-1111
  • 485-1102
  • 485-1099
  • 485-1081
  • 485-1072
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1.5
Uratani HSS Precision Combination Stamp Spacer 1.5 mm
485-1072
12 Day(s)
69,231 IDR

Part Number : UC-SPS-1.5
Days to Ship 12 Day(s)
Standard Unit Price 69,231 IDR

Specificationtitle

  • Product Type
    Precision Marking
  • Nominal
    1.5
  • Product Name
    Uratani HSS Precision Combination Stamp Spacer 1.5 mm
  • Trusco Code
    485-1072
  • Material
    High-Speed Steel (SKH51)
  • Specifications
    Can be used as a blank part.
  • Mass(g)
    2.5
2
Uratani HSS Precision Combination Stamp Spacer 2.0 mm
485-1081
12 Day(s)
69,231 IDR

Part Number : UC-SPS-2.0
Days to Ship 12 Day(s)
Standard Unit Price 69,231 IDR

Specificationtitle

  • Product Type
    Precision Marking
  • Nominal
    2
  • Product Name
    Uratani HSS Precision Combination Stamp Spacer 2.0 mm
  • Trusco Code
    485-1081
  • Material
    High-Speed Steel (SKH51)
  • Specifications
    Can be used as a blank part.
  • Mass(g)
    3.75
2.5
Uratani HSS Precision Combination Stamp Spacer 2.5 mm
485-1099
12 Day(s)
69,231 IDR

Part Number : UC-SPS-2.5
Days to Ship 12 Day(s)
Standard Unit Price 69,231 IDR

Specificationtitle

  • Product Type
    Precision Marking
  • Nominal
    2.5
  • Product Name
    Uratani HSS Precision Combination Stamp Spacer 2.5 mm
  • Trusco Code
    485-1099
  • Material
    High-Speed Steel (SKH51)
  • Specifications
    Can be used as a blank part.
  • Mass(g)
    4.37
3
Uratani HSS Precision Combination Stamp Spacer 3.0 mm
485-1102
12 Day(s)
69,231 IDR

Part Number : UC-SPS-3.0
Days to Ship 12 Day(s)
Standard Unit Price 69,231 IDR

Specificationtitle

  • Product Type
    Precision Marking
  • Nominal
    3
  • Product Name
    Uratani HSS Precision Combination Stamp Spacer 3.0 mm
  • Trusco Code
    485-1102
  • Material
    High-Speed Steel (SKH51)
  • Specifications
    Can be used as a blank part.
  • Mass(g)
    4.8
4
Uratani HSS Precision Combination Stamp Spacer 4.0 mm
485-1111
12 Day(s)
69,231 IDR

Part Number : UC-SPS-4.0
Days to Ship 12 Day(s)
Standard Unit Price 69,231 IDR

Specificationtitle

  • Product Type
    Precision Marking
  • Nominal
    4
  • Product Name
    Uratani HSS Precision Combination Stamp Spacer 4.0 mm
  • Trusco Code
    485-1111
  • Material
    High-Speed Steel (SKH51)
  • Specifications
    Can be used as a blank part.
  • Mass(g)
    5
5
Uratani HSS Precision Combination Stamp Spacer 5.0 mm
485-1129
12 Day(s)
69,231 IDR

Part Number : UC-SPS-5.0
Days to Ship 12 Day(s)
Standard Unit Price 69,231 IDR

Specificationtitle

  • Product Type
    Precision Marking
  • Nominal
    5
  • Product Name
    Uratani HSS Precision Combination Stamp Spacer 5.0 mm
  • Trusco Code
    485-1129
  • Material
    High-Speed Steel (SKH51)
  • Specifications
    Can be used as a blank part.
  • Mass(g)
    6.25
6
Uratani HSS Precision Combination Stamp Spacer 6.0 mm
485-1137
12 Day(s)
69,231 IDR

Part Number : UC-SPS-6.0
Days to Ship 12 Day(s)
Standard Unit Price 69,231 IDR

Specificationtitle

  • Product Type
    Precision Marking
  • Nominal
    6
  • Product Name
    Uratani HSS Precision Combination Stamp Spacer 6.0 mm
  • Trusco Code
    485-1137
  • Material
    High-Speed Steel (SKH51)
  • Specifications
    Can be used as a blank part.
  • Mass(g)
    7.5

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)