(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
View Other Model Numbers
Non-Slit Replacement Blade (Small Size) LB-10NS LB-10NS

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Non-Slit Replacement Blade (Small Size) LB-10NS
Part Number: LB-10NS

Standard Unit Price: 58,462 IDR Special Price 58,462 IDR
Quantity: 1PK (10 sheets)
Days to Ship: 8 Day(s) or more

A replacement blade with no snap-off lines that reduces unexpected bending due to bending when using the extended blade.(large blade)
[Features]
・Ideal for on-site work where foreign objects (due to blade breakage) are strictly limited.
・Suitable for cutting thick materials such as heat insulating materials (glass wool) and urethane mats.
· Blade size: 100 mm × 18 mm × 0.5-mm thick.
[Applications]
・Food machining sites and automobiles related sites.

Specificationtitle

  • Product Type
    Cutter Knife
  • Main body, Spare Blade
    Blade Replacement
  • Blade thickness(mm)
    0.5
  • JAN Code
    4954183152437
  • Trusco Code
    355-7715
  • Mass(g)
    80

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)