(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Auto Valve Type Vacuum Chuck

Auto Valve Type Vacuum Chuck

[Applications]
· Grinding and light cutting of plastic, aluminum, brass, stainless steel, ceramic, glass, etc.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
KVR-AV1018
KVR-AV1530
KVR-AV2040
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipVertical
(mm)
Horizontal
(mm)
Suction nozzle count JAN Code Trusco Code Mass
(kg)

188,578,462 IDR

1 Piece(s) Quote 100175724544554010000452-796833

319,236,923 IDR

1 Piece(s) Quote 1503001884544554010017452-797643

534,720,000 IDR

1 Piece(s) Quote 2004003884544554010024452-798455

Loading...

  1. 1

Basic Information

Height(mm) 70

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)