(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Tungsten Alloy Class C.E for Rotating Tools

Tungsten Alloy Class C.E for Rotating Tools

Tungsten Alloy Class C.E
[Features]
Family Designation: DPCW11T3
Precision ground insert for finishing with plunging tool
[Specifications]
Material Type: Cermet Material for Steel

Part Number

Configured Part Number is shown.

DPCW11T3ZFR-NS740

Part Number
DPCW11T3ZFR-NS740
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

172,308 IDR

10 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Material Type Cermet Material for Steel Trusco Code 708-7501

Please check the type/dimensions/specifications of the part DPCW11T3ZFR-NS740 in the Tungsten Alloy Class C.E for Rotating Tools series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)