(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Iscar, X, Other Milling/Cutter (S845F45SX...R16)

Iscar, X, Other Milling/Cutter (S845F45SX...R16)

[Features]
· The dovetail structure insert is tough and capable of positioning with high precision. It also uses both sides to enable the use of twice the corner count of conventional cutters, which could use only 4 corners.
· High-speed and high feed as well as unrivaled machining speed is realized through a tough body and a larger screw. The machine power enables super high-efficient machining of 1 mm/flute even at normal cutting depths.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
S845F45SXD050-05-22-R16
S845F45SXD063-07-22-R16
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipBlade diameter D
(φ)
Number of flutes
(sheet)
Trusco Code

12,233,846 IDR

1 Piece(s) Quote 505374-6861

13,687,692 IDR

1 Piece(s) Quote 637374-6879

Loading...

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)