(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Iscar, Other Milling/Cutter X

Iscar, Other Milling/Cutter X

[Features]
· For small cutting depths with 8-corner cutting (2.5 mm), since 8 corners can be used, the corner cost can be reduced. The number of available corners for use will vary according to the cutting depth involved.
· Since the octagonal insert type with its tough tip shape resembles a round die, the tip strength has been enhanced to provide stable machining.
· Machining for a multitude of different applications is supported. Plane, shoulder cutting, grooving, sinking, deep grooving, deep shoulder cutting, chamfering, and hole enlarging are possible.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
HOFD080-05-25.40-R07
HOFD100-06-31.75-R07
HOFD125-08-38.10-R07
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipBlade diameter D
(φ)
Overall length (L)
(mm)
Number of flutes
(sheet)
Trusco Code

11,090,769 IDR

1 Piece(s) 12 Day(s) 80505277-0121

13,707,692 IDR

1 Piece(s) Quote 100506277-0130

18,349,231 IDR

1 Piece(s) Quote 125638277-0148