(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Iscar, X, Heliocto/Holder

Iscar, X, Heliocto/Holder

[Features]
· For small cutting depths with 8-corner cutting (2.5 mm), since 8 corners can be used, the corner cost can be reduced. The number of available corners for use will vary according to the cutting depth involved.
· Since the octagonal insert type with its tough tip shape resembles a round die, the tip strength has been enhanced to provide stable machining.
· Machining for a multitude of different applications is supported. Plane, shoulder cutting, grooving, sinking, deep grooving, deep shoulder cutting, chamfering, and hole enlarging are possible.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
HOFD050-03-22-R07
HOFD063-04-22-R07
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipBlade diameter D
(φ)
Number of flutes
(sheet)
Trusco Code

6,301,538 IDR

1 Piece(s) Quote 503338-6791

7,240,000 IDR

1 Piece(s) Quote 634338-6805

Loading...

  1. 1

Basic Information

Overall length (L)(mm) 40

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)