(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Electric Pole Hedge Trimmers, Replacement Blade

Electric Pole Hedge Trimmers, Replacement Blade

Standard Unit Price:
723,539 IDR
Days to Ship :
12 Day(s)

[Features]
・ 3-sided polished blade.
・ Nickel-coated type.

Basic Specifications

  • Product Type
    Replacement Blade
  • Blade Length(mm)
    210
  • JAN Code
    4960673701689
  • Trusco Code
    379-8755
  • Mass(g)
    330
  • Order Unit
    1
Part Number
Order Unit

Refine by

  • 1
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1
12 Day(s)
723,539 IDR

Part Number : B-6730731
Days to Ship 12 Day(s)
Standard Unit Price 723,539 IDR
Quantity 1

Specificationtitle

  • Product Type
    Replacement Blade
  • Blade Length(mm)
    210
  • JAN Code
    4960673701689
  • Trusco Code
    379-8755
  • Mass(g)
    330

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)