(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 23/2/2025 sampai dengan 6:00 pada tanggal 24/2. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 23/2 to 6:00 (WIB) 24/2/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Electric Hedge Trimmers (High Rigidity Blade Type) Replacement Blade

Electric Hedge Trimmers (High Rigidity Blade Type) Replacement Blade

Standard Unit Price:
1,309,231 IDR
Days to Ship :
12 Day(s)

[Features]
・ All blades are 3-sided polished blades.
・ The dimpled blade prevents dirt from sticking to the surface of the blade.
・ Nickel-coated type.

Basic Specifications

  • Product Type
    Replacement Blade
  • Blade Length(mm)
    360
  • Compatible Model
    HT-3632
  • JAN Code
    4960673763441
  • Trusco Code
    423-1121
  • Mass(g)
    500
  • Order Unit
    1
Part Number
Order Unit

Refine by

  • 1
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1
12 Day(s)
1,309,231 IDR

Part Number : B-6730957
Days to Ship 12 Day(s)
Standard Unit Price 1,309,231 IDR
Quantity 1

Specificationtitle

  • Product Type
    Replacement Blade
  • Blade Length(mm)
    360
  • Compatible Model
    HT-3632
  • JAN Code
    4960673763441
  • Trusco Code
    423-1121
  • Mass(g)
    500

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)