(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Electric Hedge Trimmers, Replacement Blade

Electric Hedge Trimmers, Replacement Blade

Standard Unit Price:
1,669,231 IDR-
Days to Ship :
12 Day(s)

[Features]
・ Thick blade with high rigidity.
・ All blades are 3-sided polished blades.
・ The dimpled blade prevents dirt from sticking to the surface of the blade.
・ Nickel-coated type.

Basic Specifications

Part Number
Order Unit

Refine by

  • 1
  • Clear
Blade Length(mm)

Refine by

  • 380
  • 420
  • 500
  • Clear
Compatible Model

Refine by

  • HT-5040
  • HT-4240
  • HT-3840
  • Clear
JAN Code

Refine by

  • 4960673766145
  • 4960673766152
  • 4960673766169
  • Clear
Trusco Code

Refine by

  • 763-3181
  • 763-3173
  • 763-3165
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1
380
HT-3840
4960673766145
763-3165
12 Day(s)
1,669,231 IDR

Part Number : B-6731127
Days to Ship 12 Day(s)
Standard Unit Price 1,669,231 IDR
Quantity 1

Specificationtitle

  • Product Type
    Replacement Blade
  • Blade Length(mm)
    380
  • Compatible Model
    HT-3840
  • JAN Code
    4960673766145
  • Trusco Code
    763-3165
  • Mass(g)
    600
1
420
HT-4240
4960673766152
763-3173
12 Day(s)
1,878,462 IDR

Part Number : B-6731137
Days to Ship 12 Day(s)
Standard Unit Price 1,878,462 IDR
Quantity 1

Specificationtitle

  • Product Type
    Replacement Blade
  • Blade Length(mm)
    420
  • Compatible Model
    HT-4240
  • JAN Code
    4960673766152
  • Trusco Code
    763-3173
  • Mass(g)
    650
1
500
HT-5040
4960673766169
763-3181
12 Day(s)
2,190,769 IDR

Part Number : B-6731147
Days to Ship 12 Day(s)
Standard Unit Price 2,190,769 IDR
Quantity 1

Specificationtitle

  • Product Type
    Replacement Blade
  • Blade Length(mm)
    500
  • Compatible Model
    HT-5040
  • JAN Code
    4960673766169
  • Trusco Code
    763-3181
  • Mass(g)
    740

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)