(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Rechargeable Hedge Trimmer (10.8 V)

Rechargeable Hedge Trimmer (10.8 V)

Standard Unit Price:
4,698,770 IDR
Days to Ship :
12 Day(s)

[Features]
· Equipped with a powerful 10.8 V lithium ion battery.
· High-performance Swiss blade.
· Uses an SDS system for easy blade replacement.
[Applications]
· For trimming garden plants and hedges.

Basic Specifications

  • Product Type
    Hedge trimmer
  • Cutting Width(mm)
    200
  • Stroke times(rpm)
    995
  • JAN Code
    3165140621496
  • Trusco Code
    487-0808
  • Blade Drive Method
    Double-edged drive
  • Length(mm)
    463
  • Width(mm)
    134
  • Power Supply
    10.8 VDC (1.3 Ah Lithium Ion)
  • Charge time
    Approx. 3 hours (Empty→Full)
  • Time of continuous use
    Approximately 60 minutes
  • Specifications
    Stroke Number 995 times/minute
  • Components of Set / Accessories
    Charger, Blade for Gardening Clippers 200 mm
  • Ordering Unit
    1 unit
Part Number
Ordering Unit

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
12 Day(s)
4,698,770 IDR

Part Number : ASB10.8LI
Days to Ship 12 Day(s)
Standard Unit Price 4,698,770 IDR
Quantity 1 unit

Specificationtitle

  • Product Type
    Hedge trimmer
  • Cutting Width(mm)
    200
  • Stroke times(rpm)
    995
  • JAN Code
    3165140621496
  • Trusco Code
    487-0808
  • Blade Drive Method
    Double-edged drive
  • Length(mm)
    463
  • Width(mm)
    134
  • Power Supply
    10.8 VDC (1.3 Ah Lithium Ion)
  • Charge time
    Approx. 3 hours (Empty→Full)
  • Time of continuous use
    Approximately 60 minutes
  • Specifications
    Stroke Number 995 times/minute
  • Components of Set / Accessories
    Charger, Blade for Gardening Clippers 200 mm

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)