(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Replaceable Blade for Garden Shears for 4175

Replaceable Blade for Garden Shears for 4175

Standard Unit Price:
1,470,769 IDR
Days to Ship :
12 Day(s)

[Features]
· Replacement blade for pruning shears 4175.
[Applications]
· Replacement blade for pruning shears 4175.

Basic Specifications

  • Details Type
    Replacement Blade
  • Overall Length(mm)
    145
  • JAN Code
    4006457944245
  • Trusco Code
    762-9494
  • Mass(g)
    100
  • Compatible Model
    Conforming model: 4175
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
12 Day(s)
1,470,769 IDR

Part Number : 94424
Days to Ship 12 Day(s)
Standard Unit Price 1,470,769 IDR
Quantity 1 pc.

Specificationtitle

  • Details Type
    Replacement Blade
  • Overall Length(mm)
    145
  • JAN Code
    4006457944245
  • Trusco Code
    762-9494
  • Mass(g)
    100
  • Compatible Model
    Conforming model: 4175

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)