(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Hose Joint (912-KHJ-D)

Hose Joint (912-KHJ-D)

Standard Unit Price:
118,462 IDR
Days to Ship :
8 Day(s) or more

[Features]
· Includes a rotation function to prevent twisting.
· Easy to turn even with wet hands and compact design with a built-in hose protector (that prevents bursting).
· Can connect hoses to each other. Easy to turn even with wet hands and compact design with a built-in hose protector (that prevents bursting). New size that fits conforming hoses with an internal diameter of ø9 mm to 12 mm and includes a rotation function to stop the hose from twisting.

Basic Specifications

  • Product Type
    Related Components
  • Height (mm)
    90
  • Compatible Hose Inner Diameter(mm)
    9–12
  • Compatible Hose Outer Diameter(mm)
    12–15
  • JAN Code
    4905009745890
  • Trusco Code
    393-5701
  • Mass(g)
    42
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
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
1 pc.
8 Day(s) or more
118,462 IDR

Part Number : 912-KHJ-D
Days to Ship 8 Day(s) or more
Standard Unit Price 118,462 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Related Components
  • Height (mm)
    90
  • Compatible Hose Inner Diameter(mm)
    9–12
  • Compatible Hose Outer Diameter(mm)
    12–15
  • JAN Code
    4905009745890
  • Trusco Code
    393-5701
  • Mass(g)
    42