(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Hose Joint

Hose Joint

Standard Unit Price:
75,385 IDR
Days to Ship :
12 Day(s)

[Features]
· Hose joint for connecting hoses together.
· Conforms to hoses with an internal diameter of 12 to 15 mm.
[Applications]
· For connecting hoses together to extend a hose.
· For repairing a hose that has a hole in it.

Basic Specifications

  • Product Type
    Related Components
  • Height (mm)
    65
  • Compatible Hose Inner Diameter(mm)
    12–15
  • Compatible Hose Outer Diameter(mm)
    21
  • JAN Code
    4975373000048
  • Trusco Code
    361-1612
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
12 Day(s)
75,385 IDR

Part Number : G004FJ
Days to Ship 12 Day(s)
Standard Unit Price 75,385 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Related Components
  • Height (mm)
    65
  • Compatible Hose Inner Diameter(mm)
    12–15
  • Compatible Hose Outer Diameter(mm)
    21
  • JAN Code
    4975373000048
  • Trusco Code
    361-1612

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)