(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Faucet Nipple with Band

Faucet Nipple with Band

Standard Unit Price:
206,154 IDR
Days to Ship :
Quote

[Features]
· Can be mounted on a faucet without damaging the faucet.
[Applications]
· Connects hoses to swing faucets and all-purpose household faucets.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Product Type
    Related Components
  • Height (mm)
    65
  • JAN Code
    4975373000642
  • Trusco Code
    337-6753
  • Mass((g)/set)
    42
  • Compatible Faucet Tap Outer Diameter
    14–18
  • Conforming connector
    G079・G079SH・G096・G099・G124・G125・G310・G321
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Quote
206,154 IDR

Part Number : G064FJ
Days to Ship Quote
Standard Unit Price 206,154 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Related Components
  • Height (mm)
    65
  • JAN Code
    4975373000642
  • Trusco Code
    337-6753
  • Mass((g)/set)
    42
  • Compatible Faucet Tap Outer Diameter
    14–18
  • Conforming connector
    G079・G079SH・G096・G099・G124・G125・G310・G321

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)